AVENTICS™ Rear eye, Series MP4-HD 1827001284

€21.71
QuickShip QuickShip
QTY:

Product Description

CM1-MP4-040-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
40 mm
Material
Aluminum
Screws material
Steel, chrome-plated