No image available
No image available
Your request is being processed.
AVENTICS-1827020081

AVENTICS™ Sensor mounting, Series CB1 1827020081

€6.87
QuickShip QuickShip
QTY:

Product Description

CB1-TRB-032-040-SN1-SN2

Specifications

For series
TRB, TRR
Cylinders Ø min.
32 mm
Cylinders Ø max.
40 mm
Housing material
Aluminum
Weight
0.015 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings