AVENTICS-R402000794

AVENTICS™ Double piston cylinder, Series TWC R402000794

€167.79
QTY:

Product Description

TWC-DA-006-0010-BV-SE

Specifications

Piston Ø
6 mm
Stroke
10 mm
Port
M5
Functional principle
double-acting
Magnetic piston
with magnetic piston
Medium
Compressed air
Max. particle size
5 µm
Pressure for determining piston forces
6,3 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Working pressure min.
2 bar
Working pressure max
7 bar
Retracting piston force
19 N
Extracting piston force
35 N
Speed max.
0.5 m/s
Max. retracted stroke setting
-5 mm
Cushioning energy max.
0.003 J
Weight 10 mm stroke
0.06 kg
Weight +10 mm stroke
0.012 kg
Max. play (radial)
1 °
Material, front cover
Aluminum
Surface front cover
anodized
Material of rear cover
Polyoxymethylene

Features

  • Ø 10 mm ... 32 mm

Documents & Drawings