AVENTICS-R412027810

AVENTICS™ Nut MR3, series CM1 R412027810

€9.27
QTY:

Product Description

CM1-MR3-040-ST-ZN-M36X1,5

Specifications

Version
for cylinder mounting
For series
RPC
Piston diameter
40 mm
Thread size
M36x1.5
Housing material
Steel