AVENTICS-R412027811

AVENTICS™ Nut MR3, series CM1 R412027811

€11.13
QTY:

Product Description

CM1-MR3-040-ST-ZN-M38X1,5

Specifications

Version
for cylinder mounting
For series
RPC
Piston diameter
40 mm
Thread size
M38x1,5
Housing material
Steel