No image available
No image available
Your request is being processed.
AVENTICS-R412027812

AVENTICS™ Nut MR3, series CM1 R412027812

€13.39
QTY:

Product Description

CM1-MR3-050/063-ST-ZN-M45X1,5

Specifications

Version
for cylinder mounting
For series
RPC
Piston diameter
50 mm, 63 mm
Thread size
M45x1,5
Housing material
Steel

Documents & Drawings