The SPD200K and SPD300K Series offers continuous protection from damaging voltage transients and electrical noise commonly found at the service entrance or distribution panel. The robust design allows for installation flexibility in the most severe exposure locations. The SPD200K and SPD300K utilizes circuitry to monitor the status of all protection modes, including neutral to ground. In addition, high isolation form C dry contacts provide remote monitoring of protection system failure, under voltage, phase and power loss. The protection integrity monitoring indicates failure for both shorted or opened protection components.
Recommended |
Certifications
|
UL
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
|
availability
|
|
Certifications
|
UL
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
|
availability
|
|
Certifications
|
UL
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
|
availability
|
|
Certifications
|
UL
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
|
availability
|
|
Certifications
|
UL
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
|
availability
|
|
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.