Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A hydraulic, scotch yoke, actuator that is well suited for splash zone, riser and other offshore failsafe applications. They are available with diver or ROV intervention systems.
Over fifteen alerts and alarms to help alert users of abnormalities in the system
Backed by a five-year material and workmanship warranty
Patented Tension-lok device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
Interchangeable power and spring modules for quick reversal of the fail-safe mode
Suitable for use in demanding applications requiring SIL environment
Adds an extra measure of versatility with its field serviceable modular configuration. It can be altered from a single acting to a double-acting and add a hydraulic manual override after installation
Offers a variety of mechanical and manual overrides for G-Series models
Offers complete valve operating system (VOS) for final valve control by combining the G-Series actuator, controls and a valve in a singular system
Enclosure Sealed( specific IP rating available upon request)
RoHS Statement
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/Off, ESD
Valve Type
Ball, butterfly, and plug valves, louvers and dampers, and other quarter-turn mechanisms
Operating Temperature
Standard -40°C to + 66°C (-40°F to +150°F)
Torque/Thrust
Double-acting models: 1420 to 678,000 Nm (12,581 - 6,000,000 in-lbs)
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.