No image available
No image available
Your request is being processed.
Emerson-P-AgileOps Operational Limits

AgileOps™ Operational Limits

Product Description

Monitor bypasses, interlocks, operating envelopes, and integrity operating windows (IOWs) with AgileOps. Track frequency and time in degression on a unit, facility, or enterprise basis. AgileOps includes reports and dashboards to aggregate metrics at a site or organization level while also allowing you to drill down to the details for a specific state or instance.

Features

  • The AgileOps Operational Limits module monitors inputs, typically using real-time data, to determine if it is active, and then tracks the counts and duration of activation. AgileOps will then automatically aggregate that metric based on the list the input is in. The results can be viewed via the AgileOps Performance Analytics module.
  • AgileOps is compatible with many control systems including Emerson DeltaV® and Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, DOW’s MOD 5, and Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP. AgileOps also offers a generic connector for other systems not listed.

Documents & Drawings