No image available
No image available
Your request is being processed.
Fisher-P-1061

Fisher™ 1061 Pneumatic Piston Rotary Actuator

Product Description

The Fisher 1061 actuator is used to operate splined shaft rotary control valves, such as Fisher Vee-Ball™ valves, eccentric disk valves, and Butterfly valves. The actuator/valve body linkage of this actuator can be positioned for either push-down-to-open or push-down-to-close action. Additionally, the 1061 actuator can be used with a two-position control signal for on/off service or with a valve positioner for throttling service.

ped

Specifications

Actuation
Double-acting, Quarter-turn, Rotary
Certifications
PED, CUTR, ATEX
Control Type
On/Off, Throttling
Power Source
Pneumatic
Valve Type
Ball Valve, Butterfly Valve, Eccentric Plug Valve, Triple Offset Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Actuator is available in push-down-to-open or push-down-to-close construction and may be mounted in any of four actuator/valve body mounting positions.
  • Single-point linkage with splined and clamped lever minimizes lost motion and improves control accuracy.
  • Compared to similar actuators, overall size is reduced by as much as 30 percent.
  • Rugged construction provides stability, corrosion resistance, and protection from deformation should the actuator be over-pressured.
  • Actuator/valve body linkage is completely enclosed, yet the valve packing adjustment remains accessible without removing any parts.
  • Highly visible travel indicator allows easy determination of valve position.