No image available
No image available
Your request is being processed.
Keystone-P-P000510

Keystone Figure 360/362 and 370/372 K-LOK High Performance Butterfly Valve

Product Description

K-LOK Figure 360/362 unique two-piece shaft and double-offset disc/shaft design allows for high cycling and creates a lower disc profile with increased capacity.

abs

Features

  • Integrally cast mounting pad provides direct mounting of many actuators.
  • Rocker-shaped gland bridge compensates for uneven adjustment of gland nuts.
  • Extended neck allows for two inches of pipeline insulation.
  • Flattened body bore at shaft journal ports positions shaft bearings near disc, providing maximum shaft support.
  • Disc taper pins are tangentially positioned half in disc and half in shaft, placing them in compression rather than shear, which eliminates potential for failure.
  • Integrally cast disc position stop perfectly locates the disc in seat, achieving maximum seat and seal life.
  • K-LOK polymer, elastomer, and fire-safe seats provide bi-directional, drop-tight closure in vacuum and throughout all pressure ranges, as well as at full rated differential pressure. A variety of materials allows optimum seat life in all applications.

Specifications

Certifications
ABS, American Bureau of Shipping Shipboard, CRN, Fire Safe, NACE, SIL capable
End Connection
Lugged, Wafer
Application
Balance of Plant, Cogeneration, Biofuels, Blower, Clean Steam, Cleaning & Processing, Compressors , Container Ship, Cooling Water
Material
316 Stainless Steel, Carbon Steel, Duplex, Monel, Stainless Steel, Super Duplex, Teflon, Steel
Pressure Class
ASME
Process Connection Type
CL150RF, CL300RF
Seat/Seal Type
High performance, Metal, Resilient, Soft, Soft Seal
Shutoff Class
Zero Leakage, Class IV (FCI 70-3)
Standards
API 609, ASME B16.34
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 8 / DN 200, NPS 3 / DN 80, NPS 24 / DN 600, NPS 2-1/2 / DN 65
Valve Size Standard
NPS
Valve Type
Butterfly
Media
Vacuum, Water, Water Glycol, Steam, Specialty Gases, Oxygen, Liquid, Aggressive Liquids/Gases, Air, Air, Inert Gas
Stem
Adjustable packing, Live loaded

Documents & Drawings