KTM Series Powder Discharge System

Product Description

A solution for powder handling applications, suitable for high speed and high frequency polyethylene (PE)/polypropylene (PP) processing applications

ped

Features

  • For use in on-off powder service such as polyethylene, polypropylene and hydrocarbon vapor mixture etc.
  • Superior seating: ANSI/FCI 70-2
  • Spring loaded seat maintains close contact with ball assuring tight sealing even at low pressure. This results in stable opening and closing torques at high differential pressures over a wide range of temperatures.
  • Scraper design for metal seat mechanically minimizes residual powder between surfaces of ball and seat to maintain seal ability during operation and to maintain smooth open-close action.
  • Powder proof devices around seat areas. The spring area is shielded from contaminants by means of innovative ring to provide a constant and stable seat loading to ensure smooth operation.
  • The valve stem is made of low alloy steel to maintain high strength. Electroless nickel plating for corrosion and abrasion resistance.
  • A non-lubricated dry PEEK bearing with low friction (for upper stem and lower stem) provides high abrasion resistance.
  • Allowable min temp. of the actuator is -45°C.

Specifications

Certifications
Fugitive Emission, CRN, CE, PED
End Connection
Flanged
Application
Powder Filling
Body Design
Side Entry, Long Pattern
Material
316 Stainless Steel, Carbon Steel
Operating Temperature
-29°C to +150°C (-20°F to +238°F)
Pressure Class
ASME
Process Connection Type
CL600RF, Flanged, CL300RF, 600RF, 300RF, 150RF, CL150RF
Seat/Seal Type
Ball, Metal-to-Metal
Shutoff Class
Class VI (FCI 70-2), Class V (FCI 70-2)
Standards
API 608, ASME B16.34
Valve Size
NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200, NPS 2 / DN 50, NPS 12 / DN 300, NPS 10 / DN 250
Valve Size Standard
DN, NPS
Valve Type
Trunnion Ball Valve, Ball Valve
Stem
Live loaded, Adjustable packing