Rack or panel-mounted 5 valve manifold to ASME B31.1 or B31.3 which meets MSS SP-105 for pressures to 6000 psig (414 barg), Class 2500
Recommended |
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
3/8-inch FNPT Inlet x 1/4-inch FNPT Vent x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
3/8"Tube SW inlet x1/4"FNPT Vent x1/4"FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2-inch pipe S.W. Inlet x 1/4-inch FNPT Vent x 1/4-inch FNPT Otlet
|
availability
|
|
Max Pressure
|
6000 psig
|
Body Material
|
316SS
|
Orifice
|
3/16"
|
Connections
|
1/2"Tube SW Inlet x1/4"FNPT Vent x 1/4"FNPT outlet
|
availability
|
|
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.