No image available
No image available
Your request is being processed.
Asco-P-LPKF

ASCO™ Series LPKF Solenoid Operators (Ex d)

Product Description

The ASCO Series LPKF is a line of explosion-proof, aluminium-body solenoid operators designed for use in potentially explosive atmospheres. A screw terminal coil permits easy electrical installation. The operator complies with ATEX-Directive 2014/34/EU. Compliance with the Essential Health and Safety Requirements has been assured by compliance with the International and European Standards IEC and EN: 60079-0, 60079-1 and 60079-31.

Specifications

Standards / Regulations
IEC 60529 (Ingress protection), ATEX, ATEX Zone 1-21, IP66, IP67, Ex d

Features

  • Flame-proof aluminium enclosure
  • Enclosure provided with a 1/2-inch NPT threaded entry hole for a broad range of cable entries
  • Ingress protection degree IP67 - NEMA 4/4X
  • Operator can be supplied with a variety of valve models

Parts & Accessories

Search
1-10 of 558 results for Parts & Accessories
:
kr6,010.56
kr6,010.56
kr6,010.56
kr6,010.56
kr6,010.56
kr6,148.80
kr6,666.24
kr6,666.24
kr6,666.24
kr6,666.24

Documents & Drawings