No image available
No image available
Your request is being processed.
Asco-LPKF8553A305.24/50-60

ASCO™ LPKF8553A305.24/50-60

kr5,768.64
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-3/2-1/2" (DN15)-NPT (ANSI 1.20.3)-ORIFICE: 13,0-MONOSTABLE-ALUMINIUM-VMQ+PUR-WITHOUT MANUAL OPERATOR-COIL CLASS: F-LOW POWER-II2GEXDBIIB+H2GB/II2DEXTBIIICDB-T6-IP67

Documents & Drawings