Asco-88100074

ASCO™ 88100074

QuickShip QuickShip
QTY:

Product Description

Plate For Air Connection Of The CNOMO Piloting Interface

Specifications

Product Type
Accessories
Product Weight
0.02 kg

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Documents & Drawings