Asco-88100344

ASCO™ 88100344

QuickShip QuickShip
QTY:

Product Description

Spool Valve 551 Namur 3/2 - 5/2 Accessory : Set Of 2 Flow Reducers G 1/8 For Namur 3/2 - 5/2

Specifications

Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Accessories
Product Weight
0.03 kg

Features

  • Standard connector size 30 provided with removable lid allowing access to the wiring for easy checking of power supply without unplugging the connector or interrupting solenoid valve operation
  • Operating temperatures: -40° C to +80° C (-40° C to +125° C with silicone seals), version with moulded-in cable -5° C to +70° C

Documents & Drawings