AVENTICS-R412009344

AVENTICS™ Reservoir, Series AS5-CLS/ -CLP/ -CLC R412009344

QuickShip QuickShip
QTY:

Product Description

AS5-CLS-X000-SSS-HO

Specifications

Type
Reservoir
Version
reservoir, metal, with inspection glass
Filter reservoir volume
87 cm³
Condensate drain
semi-automatic, open without pressure
inspection glass
with window
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Weight
0.68 kg
Material reservoir
Die cast zinc
Seal material
Acrylonitrile butadiene rubber