No image available
No image available
Your request is being processed.
Net Safety-Junction Box

Net Safety™ Junction Box

Product Description

The Net Safety JB series junction box is a multi-purpose junction box that is used with numerous Net Safety products. It can be used as a termination box for flame detectors or for remote mounting gas sensors from transmitters. It is available in copper-free Aluminum or 316 Stainless Steel.

Specifications

Operating Temperature
-55 °C to +85 °C (-67 °F to +185 °F)
Humidity Range
0-95% at 52C

Features

  • Available in aluminum or stainless steel.

Documents & Drawings