No image available
No image available
Your request is being processed.
Rosemount-P-3490 Digital Controller

Rosemount™ 3490 Controller - Digital

Product Description

The Rosemount 3490 Controller provides comprehensive control functionality for any of your 4–20 mA or HART compatible transmitters. The backlit display gives you a clear visual indication of the measured values and status of all inputs and outputs. It is developed with the customer in focus and utilizes an easy to navigate menu structure as well as a wizard for assisted start-up. The Rosemount 3490 is a smart device that can take input from up to two transmitters and perform sum or differential calculations to provide a single current output. It is also capable of providing on-board logging for flow calculations.

Products

Search
1-3 of 3 results for Products

Specifications

Power Supply
115 or 230 VAC, 15 to 30 VDC
Input
4-20 mA or HART®
Display/Interface
Backlit LCD

Features

  • Wizard assisted programming, with password protection to prevent unauthorized access
  • Pre-programmed tank shapes, flow algorithms, and control routines simplify configuration
  • Tough weatherproof wall mount enclosure for internal and external mounting
  • Compatible with HART 5, 6, and 7 transmitters
  • Bright LCD display of measured value and input/output status

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: