Asco-E908A001

ASCO™ E908A001

kr3,365.15
QuickShip QuickShip
QTY:

Product Description

ELECTRONIC CONTROL-IP65

Documents & Drawings

Specifications

Body Material
Engineered Plastics
Product Type
Accessories
Product Weight
0.10 kg
Min to Max Ambient Temperature
-10 - 75 °C
Voltage
24 Volts DC
Watt Rating
0.8 W

Features

  • Electronic circuit is integrated in a standard housing according to DIN EN 175301-803, Form A
  • Adjustable up/down ramp control
  • LED-Display is integrated in the connector
  • Output coil current independent of coil resistance (temperature) and supply voltage variations
  • Parameter setting via PC interface and programming adapter or, optionally, via the switches integrated in the connector