AVENTICS-1820712015

AVENTICS™ Compressed air tubing, Series TU1-S-PUR 1820712015

kr35.74
QuickShip QuickShip
QTY:
25 M

Product Description

TU1-S-PUR-010-0125-BK-0025

Specifications

External Ø
10 mm
Bending radius min. at 20°C
45 mm
Wall thickness
1.25 mm
Color
Black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
25 m
Weight per meter
0.043 kg
Material
Polyester polyurethane