AVENTICS-R412027710

AVENTICS™ Compressed air tubing, Series TU1-F-PUR-CERT R412027710

Product Description

TU1-F-PUR-010-0150-TR-0050-CERT

Specifications

External Ø
10 mm
Bending radius min. at 20 °C
50 mm
Wall thickness
1.5 mm
Color
Transparent
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
suitable for use in food processing
suitable for use in food processing
Delivery unit length
50 m
Weight per meter
0.046 kg
Material
Polyether polyurethane

Documents & Drawings