No image available
No image available
Your request is being processed.
Paine-P-210-30-110 Pressure Transducer

Paine™ 210-30-110 Pressure Transducer

Product Description

The Paine™ 210-30-110 Pressure Transducer is a sealed, all-welded stainless steel transducer that accurately monitors system pressure directly at the point of measurement. With a rugged design, this device operates effectively in rigorous hydraulic, pneumatic and other systems. This transducer is commonly used in general pressure applications and is available in many pressure ranges with optional voltage inputs, electrical connections, pressure ports, special testing and thermal compensation.

Specifications

Measurement Range
Up to 5000 psis (344 bar)
Operating Temperature
-65 °F to 250 °F (-53 °C to 121 °C)
Process Media
Any compatible with 15-5 PH CRES condition H1025 & 304 CRES
Pressure Port/Fitting
Boss mounting per MS33649-4 using MS28775-012 size O-ring

Features

  • Rugged design withstands harsh and extreme environments for a long-lasting performance
  • Excellent long-term stability for reliable measurements
  • Shock and vibration-resistant design offers highly accurate pressure monitoring in demanding conditions
  • High dynamic fluid frequency response delivers rapid indication of process changes
  • Operating media includes any compatible with 15-5 PH CRES condition H1025 and 304 CRES for wide ranging applications
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings