GO™ Switch Model 22

Product Description

A lower profile version of model 12, model 22 is also available with ATEX/IECEx Zone 1, Ex ’de’ flameproof and increased safety hazardous area classification in a smaller package.

iec-ex

Features

  • SPDT form C contact arrangement
  • 5A/240VAC, 10A/120VAC, 3A/24VDC
  • 3/8 ″ Side sensing
  • Stainless Steel Enclosure
  • -40° to 105°C (-40° to 221°F) standard operating temperature
  • -40° to 60°C (-40° to 140°F) standard certified temperature
  • 1/2 ″ NPT or M20 Conduit Entry
  • Zone 1 hazardous area aproval

Documents & Drawings