Neotecha-P-P000265

Neotecha Model Sapro In­line Sampling Systems

Product Description

In-line sampling system for representative sampling without process interruption

ped

Features

  • The sampling system ensures a ‘true representative sample’ without process interruption. Designed to be installed directly into a process pipeline.
  • Offered with either a bottle or syringe collection method. This allows for different levels of safety and containment for different applications.
  • The syringe collection method utilizes a Sapro valve with a universal bayonet connection which allows one syringe to be used at multiple sample points.
  • The operation of the sampling system with bottle adapter is very simple and safe.
  • The spring loaded lever automatically closes the sampler when it is released.
  • The Sapro with bottle adapter comes standard with built-in locking device for safety.
  • PFA lining is available for corrosive services.
  • Easily disassembled for cleaning.
  • Seat change is quick and easy.
  • Spindle seal (including PFA lined) approved in accordance with TA-Luft VDI 2440.
  • Tightness according DIN EN 12266, leakage rate A, bubble tight.
  • Spark testing of all PFA lined and encapsulated parts is performed with 30 kV.

Specifications

Certifications
CRN, Fugitive Emission, PED
End Connection
Flanged, Wafer
Body Design
Short Pattern, Long Pattern
Material
Teflon, 316 Stainless Steel, Hastelloy
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined, Bellows

Documents & Drawings