No image available
No image available
Your request is being processed.
AMS-P-A0324VO

A0324VO Low Cost

Product Description

Economical basic design with an integrated metal braided 5-meter cable for extra protection.

Specifications

Sensitivity (± 5%)
4 mV/mm/s (101.6 mV/in/s)
Mounted Resonant Frequency
18,000 Hz Nominal
Measurement Range
± 150 mm/s (± 6 in/s)
Transverse Sensitivity
<5%
Frequency Range (± 3dB)
1.5 to 4,000 Hz (90 to 240,000 cpm)
Operating Temperature
-25 to 140°C (-13 to 284°F)
Shock Limit
1,000 g pk

Features

  • Ideal for machinery protection systems
  • Available with additional cable protection

Documents & Drawings