No image available
No image available
Your request is being processed.
AVENTICS-88135506

AVENTICS™ Transition plate, Series 355, ISO 2 88135506

QTY:

Product Description

BLACK SELECTOR PLATE

Specifications

Type
Blanking plate
Frame size
ISO 2
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Material base plate
Galvanized Steel

Documents & Drawings