Branson™ Series GLX-3 Laser Welder

Product Description

The Branson GLX-3 Laser Welder supports your need to manufacture large plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-3 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as superior weld strength and quality with exceptional speed and flexibility.

ce-mark
rohs

Specifications

Lift Table Max Speed
500 mm/s
Actuation
Servo
Laser Energy Delivered to The Weld Line
Up to 2000W
Communication Protocol
CANopen
Cooling System
Water and Air Cooled
Data Interface
USB, Ethernet

Features

  • GLX represents the pinnacle of large and medium plastic part welding technology.
  • GLX captures all the benefits of laser welding: The highest quality, particulate-free welds, Enhanced design flexibility to incorporate 3-D contours and sensitive components, and Greater materials compatibility and weld strength.
  • Branson´s patented laser welding process, Simultaneous Through-Transmission Infrared (STTIr), is scaled up to weld up to 1m nominally of weld length in 0.5-5 seconds.
  • The GLX allows designers to incorporate barely visible, particulate-free weld lines into large part designs for superior aesthetics, maximum performance, and unmatched production efficiency.
  • The GLX is designed to the highest global standards for laser and machine safety.
  • Precise melt-down weld depth control
  • Local, rapid-response technical expertise and repair service supported by Branson´s worldwide network of facilities.

Documents & Drawings