No image available
No image available
Your request is being processed.
DeltaV-P-DeltaV Predict PredictPro

DeltaV™ Predict and PredictPro

Product Description

DeltaV Predict/Pro enables you to obtain greater throughput, reduced variability, and increased safety for your model predictive control strategies. DeltaV Predict/Pro is fully embedded in the DeltaV system which makes it easy to configure, validate, test and deploy.

Specifications

Process Outputs (Predict)
4 controlled variables and up to 4 constraint variables
Process Outputs (PredictPro)
Total of 80 (Controlled or constraint variables)
Process Inputs (Predict)
4 manipulated variables and up to 4 disturbance variables
Process Input (PredictPro)
Total of 40 (Manipulated and disturbance variables)
Controller loading for 1sec execution rate (Predict)
Approximately 0.1% per MPC function block
MD Controller loading for 1sec execution rate (PredictPro)
Less than 1% per MPCPro function block for a 10x10 matrix
MD Controller loading for 15sec execution rate (PredictPro)
Less than 4% per MPCPro function block for a 20x20 matrix
MD Controller loading for 30sec execution rate (PredictPro)
Less than 10% per MPCPro function block for a 40x80 matrix

Features

  • Fully integrated with DeltaV for easy configuration, implementation and maintenance
  • Improve product quality by reducing variability
  • Increase profitability by operating closer to process constraints and limits
  • Save time using automated model development
  • Test control application and train operators with off-line MPC simulation