Fisher-P-P520L

Fisher™ Type P520L Adjustable Orifice Reamer

Product Description

Type P520L tapered reamer is calibrated for propane vapor by drill size. Use Type P520L to enlarge or clean out orifices on LP-Gas appliances ranging from drill size No. 52 to 30 (0.0635 to 0.125 in.)

Features

  • Knurls on Handle for Better Grip
  • Marker Feature Guides Users How to Lock and Unlock Tool

Specifications

Approximate Weight
0.5 Pounds / 227 g

Documents & Drawings