Micro Motion Compact Density Meter Consisting of CDM100M Sensor and 2700 Transmitter
Micro Motion Compact Density Meter Consisting of CDM100M Sensor and 2700 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Accuracy:±5% of reading with 10:1 turndown Nominal flow rate (bidirectional):13 m³/h Nominal velocity (bidirectional):10 m/sec (32.8 ft/sec)
Materials
Process connections:316L stainless steel Measurement tubes:Nickel alloy C-22 (or UNS 06022) Sensor housing:316L stainless steel Transmitter housing: Polyurethane-painted aluminum
Local display (optional)
Segmented two-line LCD screen. Can be rotated on transmitter, in 90-degree increments, for ease of viewing. Suitable for hazardous area operation. Optical switch controls for hazardous area configuration and display. Glass lens. &Three-color LED indicates meter and alert status.
Display functions
View process variables. View and acknowledge alerts. Configure mA and RS-485 outputs. Supports Known Density Verification (KDV). Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS) output One externally powered (passive) Discrete output One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA IECEx
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Output variables
Mass & volume flow Net product content / flow Temperature Density Concentration
Local display
Standard user interface with 2-line LCD panel Two optical switches for local operation Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum 18 to 100 VDC, 6 watts typical, 11 watts maximum Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
Not intrinsically safeAnalog output option:
One active 4–20 mA output
One active frequencty output Frequency output can be configured as a discrete output
Configurable I/O option:
One or two active 4-20 mA outputs
One or two active/passive frequency outputs
One or two active/passive discrete outputs
One discrete input
Intrinsically safe
Analog output option:
One passive 4-20 mA output
One passive frequency output
Frequency output can be configured as a discrete output
Foundation™ fieldbus (Obsolete)
optionally non-incendive
One Foundation fieldbus H1 output
PROFIBUS-PA (Obsolete)
One PROFIBUS-PA output
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output WirelessHART available via THUM adapter HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount
Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control Custody transfer Two-phase flow/entrained gas Meter verification SIS Certified
Hazardous approvals
Class I, Div. 1 Class I, Div. 2 Zone 1 Zone 2
HART/WirelessHART
Bell 202 signal is superimposed on the primary milliamp output WirelessHART available via THUM adapter HART communication is unavailable on Foundation fieldbus and PROFIBUS-PA transmitter versions
Mounting options
Field-mount •Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor •Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
Continuous process control Custody transfer Two-phase flow/entrained gas Meter verification SIS Certified
Hazardous approvals
Class I, Div. 1 Class I, Div. 2 Zone 1 Zone 2
Features
Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
Achieve superior real-world performance with elevated and combined temperature and pressure calibration
Ensure sample integrity with flow-rate indication
Reduce measurement errors and minimize negative installation effects with case RTDs that adjust for ambient temperature
Rely on compliance and compatibility to global standards - NACE, NORSOK, MID, ISO/IEC 17025
Quickly install and verify meter health with intelligent internal diagnostics
Support multiple protocols for connection to DCS, PLC and flow computers including HART, Modbus, and FOUNDATIONTM Fieldbus
Expand usage with a hazardous area-approved, head-mounted transmitter that supports local configuration and display
Interact with our 3D model to learn more about our Compact Density Meters
Interact with our detailed schematic tool to learn more about our Dedicated Density and Viscosity Meters
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter
Maximize flexibility with integral or remote mounting
Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
Lower wiring costs and install easily and quickly
Eliminate the need for additional instruments with concentration and net flow measurement
Rely on custody-transfer approval and certification for SIL2 and SIL3
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface
Documents & Drawings
Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
Micro Motion 2700 Field And Integral-Mount Multivariable Flow And Density Transmitter