Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Microsoft Windows 7 SP1; Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2008 R2 SP1; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016
Operating System
• Min. CPU Cycle: 2 GHz • Min. Number of CPU Cores: 2 • Min. RAM: 2 GB • Min. Hard Disk Memory: 5 GB • Min. Graphic Resolution: 1680 x 1050 • Required Device Interface: LAN Adapter - RJ45; USB
Software Compatibility
Compatible Browsers: • Google Chrome • Mozilla Firefox • Microsoft Internet Explorer 11 • Microsoft Edge
Parameter setting is available online and offline for Rosemount IO-Link Masters and devices
Supports Rosemount IO-Link enabled devices, including the Rosemount 326L Level Transmitter, Rosemount 326T Temperature Transmitter, Rosemount 327T Temperature Transmitter, and Rosemount 1408H
Save and load parameter settings in and from a file
Simultaneously write parameters to multiple transmitters or devices
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.