GMI - Manufacturing excellence for a safe world

GMI

Silver DeltaV™️ Alliance Member

Technology to Enhance Safety

GM International designs, engineers and manufactures a full range of intrinsically safe devices that meet the highest quality requirements, ensuring the strictest production standards. Founded in 1993, its core Management experience remarkably exceeds over 40 years of qualified activity in hazardous locations and industrial electronics. Our products - used in automation packages and  installed in plants all over the world - have been certified from the most credited Notified Bodies in the world.

Read More...
Click to continue reading Technology to Enhance Safety
GMI – Technology for safety
Explore our product range: Safety Relays – SIL 2 and SIL 3 Certified

SIL 2 and 3 Certified Relays

SIL Certified Relays are used for critical loops where careful consideration should be given to Line/Load Monitoring. Thanks to specific contact arrangement, GMI relay modules maintain higher level of safety while improving process availability, are compatible to any Line Monitored Pulses and are designed to prevent contact chattering, spurious load activation/deactivation, premature damage of the Relay unit. Some of the modules have achieved full compliance and are enlisted in the Alliance program.

Read More...
Click to continue reading SIL 2 and 3 Certified Relays

Intrinsically Safe Isolators

GMI D5000 is guaranteed by over 15 certification bodies all over the world. Fully automated assembly line, 100% complete individual testing, advance low dissipation circuitry, use of high temperature class components, absence of electrolytic capacitors are just some of the factors that guarantee a product with high reliability (SIL certified for 20 years useful life time). Some of the modules have achieved full compliance and are enlisted in the Alliance program.

Read More...
Click to continue reading Intrinsically Safe Isolators
Explore our product range: Intrinsically Safe Isolators – D5000 Series
Explore our product range: Multiplexer Systems - HART Interface Solution

Multiplexer Systems - HART Interface Solution

When a consistent quantity of variables must be made available to a distant location, instead of wiring each process variable signal with long individual connection lines up to the control room, it’s advantageous to use a Multiplexer that connect all input signals to a conveniently located field with short connections lines to the sensors. Innovative space and cost saving solution with up to 256 channels per module, suitable for up to 16.128 channels.

Read More...
Click to continue reading Multiplexer Systems - HART Interface Solution

GMI Insights




Please enable JavaScript to use this website.