Modern SCADA Platform for Energy
Optimize your operations with a secure, high-performance SCADA platform for monitoring and controlling complex energy pipeline networks.
Transporting a broader mix of energy products efficiently, safely, and securely requires integrated, modern SCADA technologies designed to safeguard your operation around the clock. From highly reliable, easy-to-use flow computers and RTUs to modern host systems with integrated software applications, our Emerson solutions for gas and liquids eliminate the challenges associated with pieced together measurement and control solutions, enabling your operation to:
Emerson Automation Solutions has introduced their next generation flow computer family consisting of both single and dual meter run gas flow computers. These field-mounted and explosion-proof flow computers provide a new solution to flow metering and flow computing where challenges with power, safety, and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.
It is now easier than ever to setup and configure your new Emerson flow computers. FBxConnect's Initial Setup Wizard walks you through the steps needed to make sure your flow computers are configured to your automation needs, including API 21.1 compliance.
Enhance the reliability and performance of your SCADA software and hardware or terminal automation technology with our world-class lifecycle services.