Accurate in-line pH measurement has a reduced calibration frequency due to increased sensor stability and matching Callendar-Van Dusen constants reduce total measurement error and ensures proper conversion of fermentable sugars to ensure consistent product quality spec.
Benefit from industry-leading performance and patented technology with the Rosemount 3051 Coplanar Pressure Transmitter. With over 10 million devices installed, this pressure transmitter family offers an all-in-one solution for pressure, level and flow measurement. Engineered with a coplanar flange for installation and application flexibility, this transmitter is easy to install and designed with direct process mounting capability for cost-effective installation and efficiency.
The Rosemount 214C RTD Temperature Sensor is a Pt-100, single or dual element resistant temperature detector (RTD) that covers a wide range of temperatures, from -321 to 1112°F (-196 to 600°C). An exceptional solution, this sensor has a thin-film and wire-wound design for application flexibility. With many calibration options, including Class A or B sensor accuracy, this sensor also offers Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy. Replacement Product