Engineer with Fisher valves in test lab

Butterfly Valves

Maintain safe and efficient production across a wide spectrum of service conditions.

A complete butterfly valve range for your isolation and control applications

Our complete range of butterfly valves extends from general purpose to severe service models used for isolation and throttling applications. It includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME Class 1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries. With a robust construction and a high cycle life, these valves will lower your total cost of ownership.

Read More...
Click to continue reading A complete butterfly valve range for your isolation and control applications

Products




Brands





Butterfly Valve Tools

Request a Quote for Valve Parts

Comply with international codes, standards, and approvals by using genuine valve parts.

Subscribe to Communications

Provide your information to receive messages about valves and other flow control technologies.

Please enable JavaScript to use this website.