No image available
No image available
Your request is being processed.
Asco-8320G001AC240/60D

ASCO™ 8320G001AC240/60D

$131.00
QuickShip QuickShip
QTY:

Product Description

1/8 X 1/16 3U BRASS 9.1 /F W

Specifications

Body Material
Brass
Flow (Cv)
0.09
Valve Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/8
Valve Actuation
Solenoid: Direct Acting
Voltage & Frequency
240 AC with 60 Hz
Product Weight
1.21 lbs
Kit Number
302088
Coil Class
FB
Coil Number
238210-158-D
Min to Max Ambient Temperature
32 - 125 deg;F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
1/16 in
Watt Rating
9.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/8 X 1/16 3U BRASS 9.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
ANY

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings