No image available
No image available
Your request is being processed.
Asco-SC8238T405AC120/60

ASCO™ SC8238T405AC120/60

QuickShip QuickShip
QTY:

Product Description

1/2 X 17/32 2NC BRASS 6.3/F W

Specifications

Body Material
Brass
Flow (Cv)
4.50
Valve Function
2 way - 2/2 Normally Closed
Media
Air, Inert Gas, Water, Light Oil
Pipe/Port Type & Size
NPT 1/2
Voltage & Frequency
120 AC with 60 Hz
Min to Max Operating Pressure (Air)
5 - 230 PSI
Min to Max Operating Pressure (Water)
5 - 230 PSI
Min to Max Operating Pressure (Light Oil)
5 - 230 PSI
Order Code
21900
Kit Number
323457
Coil Class
FB
Coil Number
400127-225
Orifice Size
17/32 in
Watt Rating
6.3 W
Item Status
Active

Features

  • Available in AC- or DC-operated models with brass and stainless steel bodies
  • DIN connection coils are standard
  • Options include flying leads, manual operators, and alternate elastomers
  • Additional options include Anti water hammer, Oxygen service, ATEX and WRAS approvals

Documents & Drawings