No image available
No image available
Your request is being processed.
Emerson-P-AgileOps

AgileOps Operations Management Software

Product Description

Getting the most out of your operations requires a control system that’s optimally configured for the process state. Emerson's powerful AgileOps™ software suite monitors operational performance, such as alarm and safety systems, while providing a consistent reporting toolset across the enterprise.

Features

  • AgileOps Database – Online database compatible with ISA 18.2 and IEC 62682
  • AgileOps Dynamics – Allows the alarm configuration to change based on operating state
  • AgileOps Alarm Shelving – Advanced alarm shelving to reduce nuisance alarms
  • AgileOps Performance Analytics – Monitor alarm & event metrics across the unit, site or enterprise
  • AgileOps Safety Integrity – Monitor bypasses and interlocks to determine if your safety system is operating normally, operating in a degraded state, or if a safety function is active
  • AgileOps Operational Limits – Monitor bypasses, interlocks, operating envelopes & IOWs
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • AgileOps is compatible with many control systems including Emerson DeltaV® and Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, DOW’s MOD 5, and Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP. AgileOps also offers a generic connector for other systems not listed.

Documents & Drawings