No image available
No image available
Your request is being processed.
AVENTICS-P-TaskMaster

AVENTICS™ TM5 TaskMaster NFPA Cylinder

Product Description

The AVENTICS Series TM5 TaskMaster is an NFPA compatible cylinder available in profile and tie-rod constructions with five bore sizes. Built to perform in the most demanding applications, the pneumatic cylinder has been enhanced with ideal cushioning. This helps to achieve improved cycle time, reduced wear and vibration, providing the best-in-class solution in industrial applications. Its rugged, non-corroding aluminum body construction and high-strength steel piston rod are paired with a complete range of standard precision-machined mountings.

Products

Search
1-10 of 552 results for Products
:
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
25.4 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
25.4 mm
Double-acting
Pneumatically
$118.17
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
50.8 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
50.8 mm
Double-acting
Pneumatically
$121.67
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
76.2 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
76.2 mm
Double-acting
Pneumatically
$125.15
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
101.6 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
101.6 mm
Double-acting
Pneumatically
$128.65
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
127 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
127 mm
Double-acting
Pneumatically
$132.15
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
152.4 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
152.4 mm
Double-acting
Pneumatically
$135.64
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
177.8 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
177.8 mm
Double-acting
Pneumatically
$139.14
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
203.2 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
203.2 mm
Double-acting
Pneumatically
$142.63
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
254 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
254 mm
Double-acting
Pneumatically
$149.62
Profile cylinder NFPA, TaskMaster®, Series TM5
Bore Size
38.1 mm
Stroke Length
304.8 mm
Cylinder Function
Double-acting
Cushioning
Pneumatically
availability
Bore Size
Stroke Length
Cylinder Function
Cushioning
availability
38.1 mm
304.8 mm
Double-acting
Pneumatically
$156.62

Specifications

Bore Sizes
1.5", 2.0", 2.5", 3.25", 4.0"
Pressure Rating
Up to 145 psi
Temperature Rating
-10 to 165°F
Dimensional Standard
NFPA
Stroke
Up to 99 7/8"
Mounting styles
MP1, MP2, MP4, MF1, MF2, MS4, MS1, MS2, MT1, MT2, MX1, MX2, MX3, MX4, MX5
Rod end accessories
Rod Eye, Rod Clevis, Compensating coupling
Rod Extension
Up to 20"
Construction
Profile and Tie-rod versions
Magnetic piston
Standard, suitable for use with ST6, and SM6 series sensors

Features

  • Magnetic piston standard for sensors
  • Rugged, non corroding aluminum tubing
  • Sturdy carbon steel piston rod
  • NFPA compatible

Parts & Accessories

Search
1-10 of 52 results for Parts & Accessories
:
$33.74
$97.28
$119.78
$138.99
$44.04
$47.91
$49.47
$56.90
$20.47
$34.12

Documents & Drawings