No image available
No image available
Your request is being processed.
Tescom-P-BE

TESCOM™ BE Series Two Stage Pressure Regulator

Product Description

BE Series regulator functions alone, as a pilot source or can be used to convert most low pressure regulators into a two-stage pressure reducer. Ideal for use in rough cut regulator, can be combined with a one-stage regulator to create a two-stage regulator, tee-ed in for a pilot source and non-venting.

Specifications

Pressure Rating
Maximum Inlet Pressure: 6000 psig / 414 bar
Maximum Outlet Pressure: See Part Number Selector
Body Material
Brass, Nickel-plated Aluminum, 316 Stainless Steel
Piston Material
Brass (Brass and Aluminum bodies only)
316 Stainless Steel (316 Stainless Steel bodies only)
Seat Material
PTFE, CTFE, Polyimide
O-Rings
Buna-N, Viton®, Ethylene Propylene (E.P.), Urethane
Filter Material
Bronze, Stainless Steel
Operating Temperature
See Part Number Selector
Port Size & Type
1/8 Female NPTF, 1/4 Female NPTF, 1/8 Male NPTF, 1/4 Male NPTF, 1/8 Female SAE, 1/4 Female SAE, 1/8 Male SAE, 1/4 Male SAE
Flow Capacity
Cv = 0.02
Weight
0.5 lbs / 0.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Material: Nickel-plated Aluminum, Brass, and 316 Stainless Steel
  • Positive shutoff for leak integrity
  • Reverse decaying inlet characteristic for sensitive equipment applications
  • Preset at factory for a set of standard operating conditions
  • Low flow applications: Cv = 0.02
  • 6000 psig / 414 bar inlet, 0-450 psig / 0-31 bar outlet
  • Various porting configurations for gauges and relief valves

Documents & Drawings