The Plantweb Insight Asset View Application is a comprehensive tool for asset monitoring that offers flexibility through templates while providing real-time alerts to abnormal behavior and historical data analysis. You can configure alerts, adjust settings, and manage your assets efficiently. It can be configured to monitor any asset type, and the available templates can be used to pre-define known measurements for plant assets, making it easier to set up various monitoring configurations.