Ensure your equipment is properly installed, calibrated, and configured post plant construction or after a shutdown, turnaround or outage.
Stay on schedule, within budget, and mitigate safety risks when you partner with Emerson for your startup and commissioning projects. Whether you’ve got a brand new plant or you’re coming out of a turnaround, we have the digital tools, proven processes, and expertise to support you.
Startup Safely
Most safety incidents happen during plant startup;minimize risk and potential penalties with properly trained specialists and regulated procedures. Our certified technicians recognize the vital importance of a strong quality, health, safety, and environmental (QHSE) focus while in your plant. Startup and commissioning activities are performed using vetted safety protocols to help maintain a zero Total Recordable Incident Rate throughout the project. Our specialists employ high safety standards to ensure that assets and personnel are protected, so your startup can be a complete success.
Protect Critical Assets
All valve and critical equipment startup requires additional attention to perform flawlessly, therefore we offer a special set of hydro-flush trim during the commissioning of new processes and plants. This special flushing trim consists of sacrificial parts that allow the flushing fluid and any solid particulates in the system to pass freely through the valve body. This trim set protects the valve seating and gasket surfaces from damage during startup, while saving you the potential additional costs of another set of production trim. Once the initial system flush is complete, we disassemble the valve, remove the hydro-flush trim, and conduct a thorough internal inspection before installing the final production trim. After the reassembly, we check and confirm “factory as built“ quality, performance, and reliability by performing diagnostic tests.
Stay on Schedule
Eliminate delays and associated costs due to improper installation and setup. Our certified technicians follow a Quality Management System of clearly defined and documented procedures with consistent checklists of completed tasks to eliminate guesswork when commissioning new and reconstructed plants and processes.
This service is available for all valve, actuator, and regulator brands. Contact your local sales office or service center for more information about our service capabilities for your products.