No image available
No image available
Your request is being processed.
Clarkson-P-Bevel Gear KGV

Clarkson Figure 427 Bevel Gear Operators

Product Description

Manual bevel gear operator for larger size knife gate valves

Features

  • Rugged design to ensure smooth dependable service.
  • Pinion and bevel gears completely supported on anti-friction ball bearings.
  • Machined gearing to assure minimum backlash and smooth operation.
  • Totally enclosed to prevent the ingress of dust and water.

Specifications

Material
Cast Iron

Documents & Drawings