No image available
No image available
Your request is being processed.
Clarkson-P-Deflection Cone

Clarkson Deflection Cones

Product Description

Chrome Iron and polyurethane deflection cones to protect the valve from wear and scouring in abrasive applications

Features

  • Deflection cones are a simple, effective means of protecting valve internals against wear and scouring in abrasive services.
  • Available in polyurethane material for general services.
  • Field replaceable design.
  • High flow rates achieved by streamlined design.
  • Contoured shape minimizes internal pockets.
  • When using Chrome Iron deflection cones, a gasket is required between the valve and deflection cone.

Specifications

Valve Type
Gate

Documents & Drawings