No image available
No image available
Your request is being processed.
Clarkson-P-Figure 17 and 20

Clarkson Figure F17 and F20 Knife Gate Valves

Product Description

Standard and custom fabricated knife gates available in any weldable alloy and in many configurations.

Features

  • Fabrication provides flexibility of design for today’s process industries.
  • Valves are designed and built to your exact specifications.
  • Round, square or rectangular ported.
  • Uni-directional or bi-directional.
  • Selection from various materials of construction.
  • Other special materials or combinations are available to suit your application.
  • NPS 2 to 24, 150 psi CWP.
  • High or low pressure ratings available.
  • MSS face-to-face standard to NPS 24.
  • Minimum face-to-face or other dimensions available as desired.

Specifications

End Connection
Flanged
Material
Hastelloy, 304 Stainless Steel, 316 Stainless Steel, Stainless Steel, Super Duplex
Operating Temperature
Greater Than 400 F (204 C)
Process Connection Type
Flanged
Seat/Seal Type
Knife
Valve Type
Conventional Knife Gate Valve
Media
Solid, Aggressive Liquids/Gases, Liquid, Liquids, Other
Stem
Adjustable packing

Documents & Drawings