No image available
No image available
Your request is being processed.
Clarkson-P-Figure 215

Clarkson Clarkson Figure F215 Slide Gate Valve

Product Description

Ideal valve for dense slurry and solids applications and wet or dry abrasives.

Features

  • Ideal valve for dense slurry and solids applications and wet or dry abrasives.
  • Slide through gate design cuts through solids providing consistent operation in the most difficult applications.
  • O-port style gate fully protects the seat face in open position, giving you longer service life.
  • Will close through a static column of material.
  • Fully fabricated from heavy plate and sheet.
  • Available in 304, 316 and 317L stainless steel wetted parts or custom designed for your needs using a wide variety of materials including
  • MSS face-to-face standard.
  • Other special face-to-face dimensions are available.
  • Precision machined seat with multiple gate guides.
  • Uni-directional shut-off.
  • Full operation, leakage and cycling tests.
  • Certified test reports on request.

Specifications

Size range
DN 50 - 600 (NPS 2 - 24)
Pressure rating
1000 kPa (150 psi) CWP
Options
Hardface seatPurge portsHardened gate V-Portor diamond port forthrottling Gate guard

Documents & Drawings