No image available
No image available
Your request is being processed.
Clarkson-P-Limit Switch

Clarkson Limit Switches

Product Description

Limit switches for position indication for knife gate valves. This product is only available in Asia, Europe, Middle East and Pacific.

Features

  • Enables the signalling of the open and closed position.
  • Available in a number of volts.
  • Suitable for use across the entire valve size range.

Specifications

Operating Temperature
Standard Temperature
Valve Type
Gate

Documents & Drawings