No image available
No image available
Your request is being processed.
Clarkson-P-Proximity Switch

Clarkson Proximity Switches for Knifegate Valves

Product Description

Proximity switches for position indication on knife gate valves

Features

  • Enables the signalling of the open and closed position.
  • Available in a number of volts.
  • Suitable for use across the entire valve size range.

Specifications

Size range
DN 50 - 600
Type
2 wire
18 mm x 40 mm
Voltage
8 VD.C.
Sensing range
5 mm (flush)
Operating temperature
-25C to 100C
Active force uncovered
? 3 mA
Active force covered
? 1 mA
Self inductance
70 uH
Self capacitance
30 nF
Switching frequency
500 Hz
Electrical protection class
IP 67

Documents & Drawings